文档标题 | 信息 |
---|---|
Package Name | PLBG0465KA-A |
Package Previous Code | P465FA-50-EN1-1 |
JEITA Standard | P-LFBGA465-12.7x12.7-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7961 |
Lead Count | 465 |
Pb (Lead) Free | Yes |
长度 | 12.7mm |
宽度 | 12.7mm |
Thickness | 1.42mm |
Pkg. Dimensions (mm) | 12.7 x 12.7 x 1.42 |