文档标题 | 信息 |
---|---|
Package Name | PLBG0385KA-A |
Package Previous Code | P385F1-50-FN5-1 |
JEITA Standard | P-LFBGA385-15x15-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7953 |
Lead Count | 385 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 15mm |
Thickness | 1.43mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.43 |