文档标题 | 信息 |
---|---|
Package Name | PLBG0384KA-A |
Package Previous Code | P384F1-50-ENJ-1 |
JEITA Standard | P-LFBGA384-12.7x12.7-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7952 |
Lead Count | 384 |
Pb (Lead) Free | Yes |
长度 | 12.7mm |
宽度 | 12.7mm |
Thickness | 1.38mm |
Pkg. Dimensions (mm) | 12.7 x 12.7 x 1.38 |