文档标题 | 信息 |
---|---|
Package Name | PTBG0036HA-A |
Package Previous Code | P36F1-75-BS1 |
JEITA Standard | P-TFBGA36-6.5x10.5-0.75 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_7950 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
长度 | 10.5mm |
宽度 | 6.5mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 10.5 x 6.5 x 1.1 |