文档标题 | 信息 |
---|---|
Package Name | PTBG0301LA-A |
Package Previous Code | P301F1-40-DAF-1 |
JEITA Standard | P-TFBGA301-9.5x9.5-0.40 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_7939 |
Lead Count | 301 |
Pb (Lead) Free | Yes |
长度 | 9.5mm |
宽度 | 9.5mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 9.5 x 9.5 x 1.2 |