文档标题 | 信息 |
---|---|
Package Name | PLBG0249JA-A |
Package Previous Code | P249F1-65-EN7 |
JEITA Standard | P-LFBGA249-13x13-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7931 |
Lead Count | 249 |
Pb (Lead) Free | Yes |
长度 | 13mm |
宽度 | 13mm |
Thickness | 1.53mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.53 |