文档标题 | 信息 |
---|---|
Package Name | PLBG0241JA-A |
Package Previous Code | P241F1-65-GAJ-1 |
JEITA Standard | P-LFBGA241-16x16-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7930 |
Lead Count | 241 |
Pb (Lead) Free | Yes |
长度 | 16mm |
宽度 | 16mm |
Thickness | 1.51mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.51 |