文档标题 | 信息 |
---|---|
Package Name | PLBG0240GC-A |
Package Previous Code | P240S1-80-6C |
JEITA Standard | P-LFBGA240-19x19-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7929 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 19mm |
Thickness | 1.66mm |
Pkg. Dimensions (mm) | 19 x 19 x 1.66 |