文档标题 | 信息 |
---|---|
Package Name | PLBG0240GE-A |
Package Previous Code | P240F1-80-HN3 |
JEITA Standard | P-LFBGA240-19x19-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7927 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 19mm |
Thickness | 1.58mm |
Pkg. Dimensions (mm) | 19 x 19 x 1.58 |