文档标题 | 信息 |
---|---|
Package Name | PLBG0240GB-A |
Package Previous Code | P240F1-80-GA1 |
JEITA Standard | P-LFBGA240-16x16-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7924 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
长度 | 16mm |
宽度 | 16mm |
Thickness | 1.46mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.46 |