文档标题 | 信息 |
---|---|
Package Name | PVBG0225KA-A |
Package Previous Code | P225F1-50-CE1-1 |
JEITA Standard | P-VFBGA225-8x12-0.50 |
Package Status | Active |
Package Type | VFBGA |
类别 | IC |
Package Code | pkg_7920 |
Lead Count | 225 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 8mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 12 x 8 x 1 |