文档标题 | 信息 |
---|---|
Package Name | PLBG0209JB-A |
Package Previous Code | P209F1-65-EAA |
JEITA Standard | P-LFBGA209-12x12-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7917 |
Lead Count | 209 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.53mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.53 |