文档标题 | 信息 |
---|---|
Package Name | PLBG0187GA-A |
Package Previous Code | P187F1-80-EB6 |
JEITA Standard | P-LFBGA187-11.5x13-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7904 |
Lead Count | 187 |
Pb (Lead) Free | Yes |
长度 | 13mm |
宽度 | 11.5mm |
Thickness | 1.28mm |
Pkg. Dimensions (mm) | 13 x 11.5 x 1.28 |