文档标题 | 信息 |
---|---|
Package Name | PLBG0176GD-A |
Package Previous Code | P176F1-80-FN8-1 |
JEITA Standard | P-LFBGA176-15x15-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7898 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 15mm |
Thickness | 1.56mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.56 |