文档标题 | 信息 |
---|---|
Package Name | PLBG0157GA-A |
Package Previous Code | P157F1-80-FA3 |
JEITA Standard | P-LFBGA157-14X14-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7882 |
Lead Count | 157 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.48mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.48 |