文档标题 | 信息 |
---|---|
Package Name | PTBG0144KA-A |
Package Previous Code | P144F1-50-BN5-1 |
JEITA Standard | P-TFBGA144-7x7-0.50 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_7876 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.02mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.02 |