文档标题 | 信息 |
---|---|
Package Name | PLBG0109GA-A |
Package Previous Code | P109F1-80-DN1 |
JEITA Standard | P-LFBGA109-11x11-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7864 |
Lead Count | 109 |
Pb (Lead) Free | Yes |
长度 | 11mm |
宽度 | 11mm |
Thickness | 1.58mm |
Pkg. Dimensions (mm) | 11 x 11 x 1.58 |