文档标题 | 信息 |
---|---|
Package Name | PRBG0888FB-A |
Package Previous Code | P888F2-100-WND-1 |
JEITA Standard | P-HBGA888-45x45-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7824 |
Lead Count | 888 |
Pb (Lead) Free | Yes |
长度 | 45mm |
宽度 | 45mm |
Thickness | 2.7mm |
Pkg. Dimensions (mm) | 45 x 45 x 2.7 |