文档标题 | 信息 |
---|---|
Package Name | PRBG0672DB-A |
Package Previous Code | P672S9-127-K6-1 |
JEITA Standard | P-HBGA672-45x45-1.27 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7819 |
Lead Count | 672 |
Pb (Lead) Free | Yes |
长度 | 45mm |
宽度 | 45mm |
Thickness | 2.8mm |
Pkg. Dimensions (mm) | 45 x 45 x 2.8 |