文档标题 | 信息 |
---|---|
Package Name | PRBG0576DA-A |
Package Previous Code | P576F2-127-UA4 |
JEITA Standard | P-HBGA576-40x40-1.27 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7810 |
Lead Count | 576 |
Pb (Lead) Free | Yes |
长度 | 40mm |
宽度 | 40mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 40 x 40 x 2.1 |