文档标题 | 信息 |
---|---|
Package Name | PRBG0480DE-A |
Package Previous Code | P480F2-127-WNF-1 |
JEITA Standard | P-HBGA480-45x45-1.27 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7805 |
Lead Count | 480 |
Pb (Lead) Free | Yes |
长度 | 45mm |
宽度 | 45mm |
Thickness | 1.95mm |
Pkg. Dimensions (mm) | 45 x 45 x 1.95 |