文档标题 | 信息 |
---|---|
Package Name | PRBG0240FB-A |
Package Previous Code | P240F2-100-LN1 |
JEITA Standard | P-HBGA240-25x25-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7799 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
长度 | 25mm |
宽度 | 25mm |
Thickness | 1.95mm |
Pkg. Dimensions (mm) | 25 x 25 x 1.95 |