文档标题 | 信息 |
---|---|
Package Name | PRBG0933FA-A |
Package Previous Code | P933F1-100-RNB-3 |
JEITA Standard | P-BGA933-35x35-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7787 |
Lead Count | 933 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.43mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.43 |