文档标题 | 信息 |
---|---|
Package Name | PRBG0784FA-A |
Package Previous Code | P784F5-100-NN6-1 |
JEITA Standard | P-BGA784-29x29-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7783 |
Lead Count | 784 |
Pb (Lead) Free | Yes |
长度 | 29mm |
宽度 | 29mm |
Thickness | 2.43mm |
Pkg. Dimensions (mm) | 29 x 29 x 2.43 |