文档标题 | 信息 |
---|---|
Package Name | PRBG0729FB-B |
Package Previous Code | P729F1-100-RN9-2 |
JEITA Standard | P-BGA729-35x35-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7779 |
Lead Count | 729 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.43mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.43 |