文档标题 | 信息 |
---|---|
Package Name | PRBG0624FB-A |
Package Previous Code | P624F5-100-MN7-1 |
JEITA Standard | P-HBGA624-27x27-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7772 |
Lead Count | 624 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 3.45mm |
Pkg. Dimensions (mm) | 27 x 27 x 3.45 |