文档标题 | 信息 |
---|---|
Package Name | PRBG0596FB-B |
Package Previous Code | P596F1-100-MNJ-2 |
JEITA Standard | P-BGA596-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7768 |
Lead Count | 596 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 2.43mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.43 |