文档标题 | 信息 |
---|---|
Package Name | PRBG0385FA-A |
Package Previous Code | P385F1-100-KA5-1 |
JEITA Standard | P-BGA385-22x22-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7740 |
Lead Count | 385 |
Pb (Lead) Free | Yes |
长度 | 22mm |
宽度 | 22mm |
Thickness | 2.03mm |
Pkg. Dimensions (mm) | 22 x 22 x 2.03 |