文档标题 | 信息 |
---|---|
Package Name | PRBG0324FB-A |
Package Previous Code | P324F1-100-HN4-1 |
JEITA Standard | P-BGA324-19x19-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7732 |
Lead Count | 324 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 19mm |
Thickness | 1.95mm |
Pkg. Dimensions (mm) | 19 x 19 x 1.95 |