文档标题 | 信息 |
---|---|
Package Name | PRBG0256FI-A |
Package Previous Code | P256F1-100-JN4 |
JEITA Standard | P-BGA256-21x21-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7721 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 21mm |
宽度 | 21mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 21 x 21 x 2 |