文档标题 | 信息 |
---|---|
Package Name | PRQP0112JB-A |
Package Previous Code | FP-112BV |
JEITA Standard | P-QFP112-20x20-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_772 |
Lead Count | 112 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 20mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 20 x 20 x 3.05 |