文档标题 | 信息 |
---|---|
Package Name | PRBG1752FA-A |
Package Previous Code | P1752F5-100-WN6-1 |
JEITA Standard | P-HBGA1752-45x45-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7714 |
Lead Count | 1752 |
Pb (Lead) Free | Yes |
长度 | 45mm |
宽度 | 45mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 45 x 45 x 3.8 |