文档标题 | 信息 |
---|---|
Package Name | PRBG1296FD-A |
Package Previous Code | P1296S8-100-G7 |
JEITA Standard | P-HBGA1296-37.5x37.5-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7708 |
Lead Count | 1296 |
Pb (Lead) Free | Yes |
长度 | 37.5mm |
宽度 | 37.5mm |
Thickness | 4.01mm |
Pkg. Dimensions (mm) | 37.5 x 37.5 x 4.01 |