文档标题 | 信息 |
---|---|
Package Name | PRBG1296FE-A |
Package Previous Code | P1296F5-100-TA3 |
JEITA Standard | P-HBGA1296-37.5x37.5-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7707 |
Lead Count | 1296 |
Pb (Lead) Free | Yes |
长度 | 37.5mm |
宽度 | 37.5mm |
Thickness | 3.51mm |
Pkg. Dimensions (mm) | 37.5 x 37.5 x 3.51 |