文档标题 | 信息 |
---|---|
Package Name | PRBG1088DA-A |
Package Previous Code | P1088F5-127-VN3 |
JEITA Standard | P-HBGA1088-42.5x42.5-1.27 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7698 |
Lead Count | 1088 |
Pb (Lead) Free | Yes |
长度 | 42.5mm |
宽度 | 42.5mm |
Thickness | 3.15mm |
Pkg. Dimensions (mm) | 42.5 x 42.5 x 3.15 |