文档标题 | 信息 |
---|---|
Package Name | PRSP0016DM-B |
Package Previous Code | P16GR-50-225C |
JEITA Standard | P-SOP16-0225-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_7682 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 10.2mm |
宽度 | 4.4mm |
Thickness | 1.8mm |
Pkg. Dimensions (mm) | 10.2 x 4.4 x 1.8 |