文档标题 | 信息 |
---|---|
Package Name | PRQP0376LA-A |
Package Previous Code | P376GL-40-LMV |
JEITA Standard | P-FQFP376-40x40-0.40 |
Package Status | Active |
Package Type | FQFP |
类别 | IC |
Package Code | pkg_7669 |
Lead Count | 376 |
Pb (Lead) Free | Yes |
长度 | 40mm |
宽度 | 40mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 40 x 40 x 3.8 |