文档标题 | 信息 |
---|---|
Package Name | PRQP0160JF-A |
Package Previous Code | P160GD-65-LBD |
JEITA Standard | P-QFP160-28x28-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_7654 |
Lead Count | 160 |
Pb (Lead) Free | Yes |
长度 | 28mm |
宽度 | 28mm |
Thickness | 3.5mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.5 |