文档标题 | 信息 |
---|---|
Package Name | PRQP0120GC-A |
Package Previous Code | P120GD-80-LBB |
JEITA Standard | P-QFP120-28x28-0.80 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_7637 |
Lead Count | 120 |
Pb (Lead) Free | Yes |
长度 | 28mm |
宽度 | 28mm |
Thickness | 3.5mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.5 |