文档标题 | 信息 |
---|---|
Package Name | TLBG0576DA-B |
Package Previous Code | S576N7-127-H6-1 |
JEITA Standard | T-HLBGA576-40x40-1.27 |
Package Status | Active |
Package Type | T-HLBGA |
类别 | IC |
Package Code | pkg_7628 |
Lead Count | 576 |
Pb (Lead) Free | Yes |
长度 | 40mm |
宽度 | 40mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 40 x 40 x 1.7 |