文档标题 | 信息 |
---|---|
Package Name | TLBG0480DA-A |
Package Previous Code | P480N7-127-F6 |
JEITA Standard | T-HLBGA480-35x35-1.27 |
Package Status | Active |
Package Type | T-HLBGA |
类别 | IC |
Package Code | pkg_7617 |
Lead Count | 480 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 35 x 35 x 1.7 |