文档标题 | 信息 |
---|---|
Package Name | PRQP0256LA-B |
Package Previous Code | FP-256GV |
JEITA Standard | P-HFQFP256-28x28-0.40 |
Package Status | Active |
Package Type | HFQFP |
类别 | IC |
Package Code | pkg_757 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 28mm |
宽度 | 28mm |
Thickness | 3.95mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.95 |