文档标题 | 信息 |
---|---|
Package Name | PRSS0009AB-A |
Package Previous Code | P9HA-254B-2 |
JEITA Standard | P-SIP9-0226-2.54 |
Package Status | Active |
Package Type | SSIP |
类别 | Dic |
Package Code | pkg_7533 |
Lead Count | 9 |
Pb (Lead) Free | Yes |
长度 | 22.86mm |
宽度 | 5.08mm |
Thickness | 5.75mm |
Pkg. Dimensions (mm) | 22.86 x 5.08 x 5.75 |