文档标题 | 信息 |
---|---|
Package Name | PTSP0005JA-A |
Package Previous Code | P5C1-65-212 |
JEITA Standard | SC-88A |
Package Status | Active |
Package Type | SSP |
类别 | Dic |
Package Code | pkg_7498 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
长度 | 2mm |
宽度 | 1.25mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 2 x 1.25 x 1.1 |