文档标题 | 信息 |
---|---|
Package Name | PRBG0320FB-A |
Package Previous Code | P320F1-100-JN3-1 |
JEITA Standard | P-BGA320-21x21-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7110 |
Lead Count | 320 |
Pb (Lead) Free | Yes |
长度 | 21mm |
宽度 | 21mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 21 x 21 x 2 |