文档标题 | 信息 |
---|---|
Package Name | PRBG0484DB-A |
Package Previous Code | S484S1-127-F6-1 |
JEITA Standard | P-BGA484-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7005 |
Lead Count | 484 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.58mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.58 |