文档标题 | 信息 |
---|---|
Package Name | PRDP0020AC-B |
Package Previous Code | DP-20NEV |
JEITA Standard | P-DIP20-6.3x24.5-2.54 |
Package Status | Active |
Package Type | DIP |
类别 | IC |
Package Code | pkg_697 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 24.5mm |
宽度 | 6.3mm |
Thickness | 5.08mm |
Pkg. Dimensions (mm) | 24.5 x 6.3 x 5.08 |