文档标题 | 信息 |
---|---|
Package Name | PRDP0014AB-B |
Package Previous Code | DP-14AV |
JEITA Standard | P-DIP14-6.3x19.2-2.54 |
Package Status | Active |
Package Type | DIP |
类别 | IC |
Package Code | pkg_695 |
Lead Count | 14 |
Pb (Lead) Free | Yes |
长度 | 19.2mm |
宽度 | 6.3mm |
Thickness | 5.06mm |
Pkg. Dimensions (mm) | 19.2 x 6.3 x 5.06 |