文档标题 | 信息 |
---|---|
Package Name | PVSP0008KA-A |
Package Previous Code | TTP-8DB |
JEITA Standard | P-VSSOP8-2.3x2-0.50 |
Package Status | Active |
Package Type | SSOP |
类别 | IC |
Package Code | pkg_690 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2.3mm |
宽度 | 2mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 2.3 x 2 x 0.9 |