文档标题 | 信息 |
---|---|
Package Name | PTBG0048HG-A |
Package Previous Code | 48FHK |
JEITA Standard | P-TFBGA48-8.5x11-0.75 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_6871 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 11mm |
宽度 | 8.5mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 11 x 8.5 x 1.2 |